SVC KIT-SEALS, 200DPA
146505X
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.690 |
| Product height mm | | 119.126 |
| Product length in | | 5.820 |
| Product length mm | | 147.828 |
| Product width in | | 5.140 |
| Product width mm | | 130.556 |
| Sub brand | AIRFLEX | Airflex |