Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Caliper disc brakes
308452
PISTON-AIR, 200DPA
308452
Where to buy
Export PDF
Tools
Add to comparison
308452
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.968
Product height mm
49.987
Product length in
1.968
Product length mm
49.987
Product width in
1.250
Product width mm
31.750
Sub brand
AIRFLEX
Airflex