Product specifications
Characteristic | Value |
|---|---|
| Brake application | Pressure set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Hydraulic |
| Product height in | 5.538 |
| Product height mm | 140.665 |
| Product length in | 5.538 |
| Product length mm | 140.665 |
| Product width in | 3.530 |
| Product width mm | 89.649 |
| Sub brand | Airflex |