DISC DIA 406 MM
A1305
ToolsA1305 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.980 |
| Product height mm | 405.892 |
| Product length in | 15.980 |
| Product length mm | 405.892 |
| Product Material | Steel |
| Product width in | 2.130 |
| Product width mm | 54.102 |
| Sub brand | Airflex |