DISC DIA 457 MM
A1306
ToolsA1306 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.000 |
| Product height mm | 457.200 |
| Product length in | 18.000 |
| Product length mm | 457.200 |
| Product Material | Gray Cast Iron |
| Product width in | 2.126 |
| Product width mm | 54 |
| Sub brand | Airflex |