DISC DIA 514 MM
A1307
ToolsA1307 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 20.236 |
| Product height mm | 513.994 |
| Product length in | 20.236 |
| Product length mm | 513.994 |
| Product Material | Gray Cast Iron |
| Product width in | 2.126 |
| Product width mm | 54 |
| Sub brand | Airflex |