Product specifications
Characteristic | Value |
|---|---|
| Brake application | Pressure set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Pneumatic |
| Lining thickness in | 0.50 |
| Product height in | 5.591 |
| Product height mm | 141.999 |
| Product length in | 5.591 |
| Product length mm | 141.999 |
| Product width in | 2.992 |
| Product width mm | 75.999 |
| Sub brand | Airflex |