Product specifications
Characteristic | Value |
|---|---|
| Brake application | Pressure set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Pneumatic |
| Lining thickness in | 0.50 |
| Product height in | 4.094 |
| Product height mm | 103.998 |
| Product length in | 4.783 |
| Product length mm | 121.498 |
| Product width in | 4.488 |
| Product width mm | 113.998 |
| Sub brand | Airflex |
