Danfoss Coremo Caliper Brakes A1505 (RIGHT)

PNEUMATIC CALIPER BR TYPE TBN SPR APPL

A1505


Tools

Product specifications

Characteristic
Value
Brake applicationPressure set
Brake TypeCoremo
BrandDanfoss
Item typePneumatic
Lining thickness in0.50
Product height in4.094
Product height mm103.998
Product length in4.783
Product length mm121.498
Product width in4.488
Product width mm113.998
Sub brandAirflex