Danfoss Coremo Caliper Brakes A1927 (RIGHT)

BRAKE SB-N 35 WITH WEAR INDICATOR

A1927


Tools

Product specifications

Characteristic
Value
Brake applicationPressure set
Brake TypeCoremo
BrandDanfoss
Item typePneumatic
Lining thickness in0.50
Product height in3.937
Product height mm100.000
Product length in5.354
Product length mm135.999
Product width in3.858
Product width mm97.998
Sub brandAirflex