Product specifications
Characteristic | Value |
|---|---|
| Brake application | Spring set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Brake |
| Lining thickness in | 1.58 |
| Minimum disc diameter in | 24.00 |
| Product height in | 18.110 |
| Product height mm | 459.994 |
| Product length in | 7.480 |
| Product length mm | 190.000 |
| Product width in | 13.976 |
| Product width mm | 354.99 |
| Sub brand | Airflex |
