Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | LOCOMOTIVE AIR BRAKE LINESVEHICLE AIR BRAKE LINES | Locomotive air brake linesVehicle air brake lines |
| Brand | DANFOSS | Danfoss |
| Compliances | AAR-M618 | AAR-M618 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| HA Length UOM | M | Metric mm |
| Hose series | 1531 SERIES | 1531 Series |
| Hose size | 16 | Size 16 |
| Legacy fitting part number 1 | EJ7236-1216S | |
| Legacy fitting part number 2 | EJ7236-1216S | |
| Overall length IN | 49.3 | |
| Overall length MM | 1252 | |
| Product height in | 8.701 | |
| Product height mm | 220.998 | |
| Product length in | 6.654 | |
| Product length mm | 168.999 | |
| Product width in | 5.709 | |
| Product width mm | 144.998 | |
| Sub brand | AIRFLEX | Airflex |
| Thread size 1 | 3/4-14 NPSM | 3/4-14 NPSM |
| Thread size 2 | 3/4-14 NPT | 3/4-14 NPT |