Product specifications
Characteristic | Value |
|---|---|
| Brake application | Pressure set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Pneumatic |
| Minimum disc diameter in | 17.99 |
| Product height in | 6.930 |
| Product height mm | 176.022 |
| Product length in | 7.280 |
| Product length mm | 184.912 |
| Product width in | 6.930 |
| Product width mm | 176.022 |
| Sub brand | Airflex |
