Product specifications
Characteristic | Value |
|---|---|
| Brake application | Pressure set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Pneumatic |
| Lining thickness in | 1.07 |
| Minimum disc diameter in | 11.81 |
| Product height in | 10.540 |
| Product height mm | 267.716 |
| Product length in | 5.590 |
| Product length mm | 141.986 |
| Product width in | 8.430 |
| Product width mm | 214.122 |
| Sub brand | Airflex |
