Product specifications
Characteristic | Value |
|---|---|
| Brake application | Spring set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Pneumatic |
| Lining thickness in | 0.50 |
| Minimum disc diameter in | 11.70 |
| Product height in | 11.135 |
| Product height mm | 282.816 |
| Product length in | 7.176 |
| Product length mm | 182.270 |
| Product width in | 5.168 |
| Product width mm | 131.255 |
| Sub brand | Airflex |
