Product specifications
Characteristic | Value |
|---|---|
| Brake application | Pressure set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Pneumatic |
| Lining thickness in | 0.50 |
| Minimum disc diameter in | 11.81 |
| Product height in | 11.240 |
| Product height mm | 285.496 |
| Product length in | 7.244 |
| Product length mm | 183.998 |
| Product width in | 9.154 |
| Product width mm | 232.499 |
| Sub brand | Airflex |
