Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake application | SPRING SET | Spring set |
| Brake Type | COREMO | Coremo |
| Brand | DANFOSS | Danfoss |
| Item type | PNEUMATIC | Pneumatic |
| Lining thickness in | 0.50 | |
| Minimum disc diameter in | 11.81 | |
| Product height in | 11.358 | |
| Product height mm | 288.493 | |
| Product length in | 7.480 | |
| Product length mm | 190.000 | |
| Product width in | 10.984 | |
| Product width mm | 278.994 | |
| Sub brand | AIRFLEX | Airflex |
