Danfoss Coremo Caliper Brakes A2596 (RIGHT)

D3N 12.7 ST15 LH THRUSTER W ON/OFF SW

A2596-0001


Tools

Product specifications

Characteristic
Value
Description
Brake applicationSPRING SETSpring set
Brake TypeCOREMOCoremo
BrandDANFOSSDanfoss
Item typeBRAKEBrake
Lining thickness in0.50
Minimum disc diameter in11.81
Product height in11.358
Product height mm288.493
Product length in7.480
Product length mm190.000
Product width in10.984
Product width mm278.994
Sub brandAIRFLEXAirflex