Product specifications
Characteristic | Value |
|---|---|
| Brake application | Spring set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Pneumatic |
| Lining thickness in | 1.00 |
| Minimum disc diameter in | 11.80 |
| Product height in | 11.496 |
| Product height mm | 292.001 |
| Product length in | 7.480 |
| Product length mm | 189.992 |
| Product width in | 11.000 |
| Product width mm | 279.4 |
| Sub brand | Airflex |
