Product specifications
Characteristic | Value |
|---|---|
| Brake application | Spring set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Pneumatic |
| Lining thickness in | 1.00 |
| Minimum disc diameter in | 20.20 |
| Product height in | 14.800 |
| Product height mm | 375.920 |
| Product length in | 5.700 |
| Product length mm | 144.780 |
| Product width in | 12.100 |
| Product width mm | 307.34 |
| Sub brand | Airflex |
