Product specifications
Characteristic | Value |
|---|---|
| Brake application | Spring set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Pneumatic |
| Lining thickness in | 0.32 |
| Minimum disc diameter in | 5.91 |
| Product height in | 6.535 |
| Product height mm | 165.989 |
| Product length in | 3.189 |
| Product length mm | 81.001 |
| Product width in | 6.063 |
| Product width mm | 154 |
| Sub brand | Airflex |
