Product specifications
Characteristic | Value |
|---|---|
| Brake application | Spring set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Pneumatic |
| Product height in | 11.811 |
| Product height mm | 299.999 |
| Product length in | 11.811 |
| Product length mm | 299.999 |
| Product width in | 7.992 |
| Product width mm | 202.997 |
| Sub brand | Airflex |
