Product specifications
Characteristic | Value |
|---|---|
| Brake application | Spring set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Pneumatic |
| Lining thickness in | 0.50 |
| Minimum disc diameter in | 11.81 |
| Product height in | 12.362 |
| Product height mm | 313.995 |
| Product length in | 9.449 |
| Product length mm | 240.000 |
| Product width in | 11.653 |
| Product width mm | 295.986 |
| Sub brand | Airflex |
