Product specifications
Characteristic | Value |
|---|---|
| Brake application | Spring set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Brake |
| Lining thickness in | 1.00 |
| Minimum disc diameter in | 11.81 |
| Product height in | 10.748 |
| Product height mm | 272.999 |
| Product length in | 5.787 |
| Product length mm | 146.990 |
| Product width in | 12.126 |
| Product width mm | 308 |
| Sub brand | Airflex |
