Product specifications
Characteristic | Value |
|---|---|
| Brake application | Spring set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Pneumatic |
| Lining thickness in | 0.50 |
| Minimum disc diameter in | 11.70 |
| Product height in | 12.402 |
| Product height mm | 315.011 |
| Product length in | 9.360 |
| Product length mm | 237.744 |
| Product width in | 11.544 |
| Product width mm | 293.218 |
| Sub brand | Airflex |
