Product specifications
Characteristic | Value |
|---|---|
| Brake application | Spring set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Pneumatic |
| Lining thickness in | 1.00 |
| Minimum disc diameter in | 24.02 |
| Product height in | 18.228 |
| Product height mm | 462.991 |
| Product length in | 11.023 |
| Product length mm | 279.984 |
| Product width in | 20.196 |
| Product width mm | 512.978 |
| Sub brand | Airflex |
