12CB-9CSA FSPA-1,TB,R/S,
104780AT
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 23.000 |
| Product height mm | | 584.200 |
| Product length in | | 23.000 |
| Product length mm | | 584.200 |
| Product width in | | 25.240 |
| Product width mm | | 641.096 |
| Sub brand | AIRFLEX | Airflex |