Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | SPRING SET |
| Disc quantity | 2 | 2 |
| Product height in | 33.340 | |
| Product height mm | 846.836 | |
| Product length in | 24.500 | |
| Product length mm | 622.300 | |
| Product width in | 25.290 | |
| Product width mm | 642.366 | |
| Series | WCS | WCS |
| Size | 18 | 18 |
| Sub brand | AIRFLEX | Airflex |
