Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
11343542
218WCB2 21 A 0 S 0 B 0 A 1 A
11343542
Tools
Add to comparison
Add to comparison
11343542
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Clutch brake application
PRESSURE SET
Disc quantity
2
Inertia kg-sq m
1.70
Inertia lb-sq ft
40.0
Maximum speed RPM
1600
Series
WCB2
Size
18
Sub brand
Airflex
Torque at 5.5 bar Nm
11027
Torque at 80 psi lb-in
97600