Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | SPRING SET |
| Disc quantity | 2 |
| Maximum speed RPM | 1600 |
| Product height in | 23.690 |
| Product height mm | 601.726 |
| Product length in | 23.690 |
| Product length mm | 601.726 |
| Product width in | 13.330 |
| Product width mm | 338.582 |
| Series | WCS |
| Size | 18 |
| Sub brand | Airflex |
