Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | SPRING SET |
| Disc quantity | 2 | 2 |
| Maximum speed RPM | 1600 | |
| Product height in | 23.690 | |
| Product height mm | 601.726 | |
| Product length in | 23.690 | |
| Product length mm | 601.726 | |
| Product width in | 13.330 | |
| Product width mm | 338.582 | |
| SERIES | WCS | WCS |
| Size | 18 | 18 |
| Sub brand | AIRFLEX | Airflex |
