Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | SPRING SET |
| Disc quantity | 3 | 3 |
| Maximum speed RPM | 1200 | |
| Product height in | 18.750 | |
| Product height mm | 476.250 | |
| Product length in | 18.750 | |
| Product length mm | 476.250 | |
| Product width in | 14.240 | |
| Product width mm | 361.696 | |
| Series | WCS | WCS |
| Size | 14 | 14 |
| Sub brand | AIRFLEX | Airflex |
