Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | SPRING SET |
| Disc quantity | 3 |
| Maximum speed RPM | 2100 |
| Product height in | 12.125 |
| Product height mm | 307.975 |
| Product length in | 12.125 |
| Product length mm | 307.975 |
| Product width in | 12.340 |
| Product width mm | 313.436 |
| Series | WCS |
| Size | 8 |
| Sub brand | Airflex |
