Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | SPRING SET |
| Disc quantity | 3 |
| Maximum speed RPM | 600 |
| Product height in | 56.499 |
| Product height mm | 1435.075 |
| Product length in | 56.499 |
| Product length mm | 1435.075 |
| Product width in | 36.510 |
| Product width mm | 927.354 |
| Series | WCSB |
| Size | 48 |
| Sub brand | Airflex |
