Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
146400AY
BRAKE-AIR, 348WCSB -20 DEG CERT L/CS
146400AY
Where to buy
Export PDF
Tools
Add to comparison
146400AY
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
56.499
Product height mm
1435.075
Product length in
56.499
Product length mm
1435.075
Product width in
36.510
Product width mm
927.354
Sub brand
AIRFLEX
Airflex