Danfoss  Water Cooled Brakes 224WCSB (RIGHT)

348WCSB CERT L/GEAR BK/TEN L/C.SEAL/MIN

146400BR


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationSPRING SETSPRING SET
Disc quantity33
Maximum speed RPM600
Product height in56.499
Product height mm1435.075
Product length in56.499
Product length mm1435.075
Product width in36.510
Product width mm927.354
SeriesWCSBWCSB
Size4848
Sub brandAIRFLEXAirflex