Danfoss  Water Cooled Brakes 224WCSB (RIGHT)

348WCSB(2W/1A) ABS ATEX CERT L/CEN SEAL

146400BW


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationSPRING SET
Disc quantity3
Maximum speed RPM600
Product height in56.499
Product height mm1435.075
Product length in56.499
Product length mm1435.075
Product width in36.510
Product width mm927.354
SeriesWCSB
Size48
Sub brandAirflex