Danfoss  Water Cooled Brakes 424WCSB (RIGHT)

436WCSB(3W/1A)-20D ABS ATEX L/CTR SL

146402BW


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationSPRING SETSPRING SET
Disc quantity44
Maximum speed RPM700
Product height in44.498
Product height mm1130.249
Product length in44.498
Product length mm1130.249
Product width in36.310
Product width mm922.274
SeriesWCSBWCSB
Size3636
Sub brandAIRFLEXAirflex