Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | PRESSURE SET |
| Disc quantity | 3 | 3 |
| Maximum speed RPM | 700 | |
| Product height in | 44.498 | |
| Product height mm | 1130.249 | |
| Product length in | 44.498 | |
| Product length mm | 1130.249 | |
| Product width in | 27.500 | |
| Product width mm | 698.500 | |
| SERIES | WCBD | WCBD |
| Size | 36 | 36 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 80 psi lb-in | 885000 |
