Danfoss Airflex Water Cooled Brakes 108WCBD (RIGHT)

336WCBD 41A0M 0A0A0A

146413AF


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPRESSURE SET
Disc quantity33
Maximum speed RPM700
Product height in44.498
Product height mm1130.249
Product length in44.498
Product length mm1130.249
Product width in27.500
Product width mm698.500
SeriesWCBDWCBD
Size3636
Sub brandAIRFLEXAirflex