Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | PRESSURE SET |
| Disc quantity | 3 | 3 |
| Maximum speed RPM | 3400 | |
| Product height in | 12.125 | |
| Product height mm | 307.975 | |
| Product length in | 12.125 | |
| Product length mm | 307.975 | |
| Product width in | 13.000 | |
| Product width mm | 330.200 | |
| SERIES | WCBD | WCBD |
| Size | 8 | 8 |
| Sub brand | AIRFLEX | Airflex |
