BRAKE-AIR, 114WCBD
146418AE
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 18.750 |
| Product height mm | | 476.250 |
| Product length in | | 18.750 |
| Product length mm | | 476.250 |
| Product width in | | 8.000 |
| Product width mm | | 203.200 |
| SERIES | WCBD | WCBD |
| Sub brand | AIRFLEX | Airflex |