BRAKE-AIR, 214WCBD
146419AE
Tools146419AE Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.750 |
| Product height mm | 476.250 |
| Product length in | 18.750 |
| Product length mm | 476.250 |
| Product width in | 11.500 |
| Product width mm | 292.100 |
| Series | WCBD |
| Sub brand | Airflex |