Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | PRESSURE SET |
| Disc quantity | 4 | 4 |
| Maximum speed RPM | 1600 | |
| Product height in | 23.690 | |
| Product height mm | 601.726 | |
| Product length in | 23.690 | |
| Product length mm | 601.726 | |
| Product width in | 21.500 | |
| Product width mm | 546.100 | |
| SERIES | WCBD | WCBD |
| Size | 18 | 18 |
| Sub brand | AIRFLEX | Airflex |