Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | PRESSURE SET |
| Disc quantity | 2 |
| Inertia lb-sq ft | 822.0 |
| Maximum speed RPM | 1200 |
| Product height in | 30.410 |
| Product height mm | 772.414 |
| Product length in | 30.410 |
| Product length mm | 772.414 |
| Product width in | 15.500 |
| Product width mm | 393.700 |
| Series | WCBD |
| Size | 24 |
| Sub brand | Airflex |
| Torque at 80 psi lb-in | 200000 |
