Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | PRESSURE SET |
| Disc quantity | 1 |
| Maximum speed RPM | 700 |
| Product height in | 44.498 |
| Product height mm | 1130.249 |
| Product length in | 44.498 |
| Product length mm | 1130.249 |
| Product width in | 15.250 |
| Product width mm | 387.350 |
| Series | WCBD |
| Size | 36 |
| Sub brand | Airflex |
| Torque at 80 psi lb-in | 295000 |
