BRAKE-AIR, 436WCBD
146431AE
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 44.498 |
| Product height mm | | 1130.249 |
| Product length in | | 44.498 |
| Product length mm | | 1130.249 |
| Product width in | | 34.000 |
| Product width mm | | 863.600 |
| SERIES | WCBD | WCBD |
| Sub brand | AIRFLEX | Airflex |