Danfoss Airflex Water Cooled Brakes 108WCBD (RIGHT)

248WCBD 51A0S 1A1A0A -S005

146433BS


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPRESSURE SET
Disc quantity22
Maximum speed RPM600
Product height in57.090
Product height mm1450.086
Product length in57.090
Product length mm1450.086
Product width in23.700
Product width mm601.980
SeriesWCBDWCBD
Size4848
Sub brandAIRFLEXAirflex