Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
146436C
BRAKE-AIR, 236WCSB DL PISTON 64SPR
146436C
Where to buy
Export PDF
Tools
Add to comparison
146436C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
44.498
Product height mm
1130.249
Product length in
44.498
Product length mm
1130.249
Product width in
25.010
Product width mm
635.254
Sub brand
AIRFLEX
Airflex