Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
146453C
BRAKE-AIR, 324WCSB DL PISTON 64SPR
146453C
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
146453C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
30.420
Product height mm
772.668
Product length in
30.420
Product length mm
772.668
Product width in
27.720
Product width mm
704.088
Sub brand
AIRFLEX
Airflex